IESNA:LM-63-2002
[TEST]P821511
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D5-735-12VDC-WQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3500K, 70 CRI LEDS AND WIDE DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7253
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 73
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
478.6 492.8 505.5 522.5 546.6 573.5 608.9 651.3 705.2 757.5
811.4 870.8 936 999.7 1077.6 1180.9 1301.3 1411.7 1522.2 1635.5
1738.8 1860.6 2002.2 2084.3 2128.2 2177.8 2163.6 2107 1990.9 1830.9
1639.7 1403.2 1107.3 787.3 448.9 147.3 77.9 70.8 58.1 45.3
34 24.1 17 9.9 5.7 2.8 1.4 1.4 0 0
0 0 0 0 0 0 1.4 1.4 1.4 1.4
1.4 0 0 0 1.4 1.4 1.4 1.4 1.4 1.4
1.4 0 0
478.6 491.3 505.5 521.1 543.7 570.6 604.6 648.5 703.7 757.5
809.9 868 931.7 999.7 1083.2 1186.6 1306.9 1418.8 1530.7 1642.5
1753 1867.7 2014.9 2108.4 2142.4 2201.8 2183.4 2122.5 2014.9 1850.7
1658.1 1437.2 1139.9 815.6 470.1 157.2 77.9 70.8 58.1 45.3
34 25.5 17 9.9 5.7 2.8 1.4 1.4 0 0
0 0 0 0 0 0 1.4 1.4 1.4 1.4
1.4 0 0 0 0 1.4 0 1.4 0 1.4
1.4 1.4 0
478.6 491.3 504.1 521.1 543.7 573.5 607.5 649.9 708 763.2
815.6 870.8 936 1009.6 1096 1212.1 1345.2 1458.5 1576 1689.3
1816.7 1935.6 2084.3 2210.3 2250 2292.5 2316.5 2254.2 2142.4 1989.4
1765.7 1532.1 1247.5 900.6 526.7 169.9 75 68 56.6 43.9
34 24.1 15.6 9.9 5.7 2.8 1.4 1.4 1.4 1.4
1.4 0 0 0 0 0 0 1.4 0 1.4
0 0 0 0 0 0 0 0 0 0
1.4 0 0
478.6 489.9 504.1 518.2 540.9 572.1 607.5 651.3 708 763.2
819.9 876.5 944.5 1025.2 1118.6 1239 1383.4 1512.3 1632.6 1757.2
1888.9 2056 2204.7 2325 2428.4 2473.7 2463.8 2436.9 2329.3 2179.2
1964 1694.9 1369.2 999.7 597.5 196.8 72.2 65.1 53.8 42.5
31.2 22.7 15.6 9.9 5.7 2.8 2.8 1.4 1.4 1.4
1.4 1.4 1.4 1.4 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
478.6 489.9 502.7 518.2 539.5 569.2 606 655.6 712.2 767.5
825.5 886.4 951.5 1033.7 1137 1273 1416 1547.7 1683.6 1812.4
1962.5 2118.3 2316.5 2465.2 2537.4 2568.6 2621 2587 2466.6 2298.1
2081.5 1809.6 1465.5 1080.4 655.6 223.7 66.6 59.5 49.6 38.2
29.7 21.2 14.2 8.5 4.2 2.8 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
478.6 489.9 501.3 516.8 538.1 566.4 604.6 655.6 712.2 764.6
818.4 880.7 954.4 1032.2 1129.9 1270.1 1425.9 1563.2 1690.7 1826.6
1973.9 2162.2 2346.3 2485 2555.8 2613.9 2670.5 2622.4 2492.1 2327.9
2111.2 1825.2 1478.3 1080.4 648.5 206.7 58.1 52.4 43.9 34
25.5 18.4 12.7 8.5 4.2 2.8 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 0 0 1.4 0 1.4
0 0 0 0 0 0 0 0 1.4 0
0 0 0
478.6 489.9 502.7 516.8 538.1 566.4 604.6 657 713.7 764.6
821.3 883.6 953 1033.7 1129.9 1271.5 1427.3 1566.1 1692.1 1828
1975.3 2163.6 2354.8 2489.3 2554.4 2606.8 2660.6 2639.4 2494.9 2330.7
2108.4 1828 1482.5 1083.2 649.9 215.2 58.1 52.4 42.5 34
25.5 18.4 12.7 8.5 4.2 2.8 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 0 1.4
1.4 0 0 0 0 0 1.4 1.4 0 1.4
1.4 0 0
478.6 489.9 501.3 516.8 535.2 563.6 599 649.9 706.6 761.8
817 876.5 943 1025.2 1127.1 1263.1 1408.9 1536.3 1666.6 1804
1948.4 2111.2 2292.5 2424.2 2504.9 2555.8 2592.7 2572.8 2453.9 2268.4
2050.3 1764.3 1428.7 1039.3 610.3 178.4 46.7 42.5 35.4 26.9
21.2 15.6 9.9 7.1 2.8 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 0 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 0
478.6 488.5 499.8 515.4 535.2 562.1 596.1 644.3 696.7 750.5
805.7 865.2 933.1 1011 1103 1216.3 1357.9 1482.5 1607.1 1731.7
1863.4 2020.6 2172.1 2291 2371.8 2419.9 2427 2387.3 2286.8 2142.4
1917.2 1656.7 1331 964.3 560.7 161.4 35.4 31.2 26.9 19.8
15.6 11.3 7.1 4.2 2.8 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 0
478.6 487.1 498.4 512.6 533.8 560.7 593.3 634.4 689.6 742
794.4 849.6 910.5 982.7 1069.1 1180.9 1306.9 1424.5 1540.6 1651
1772.8 1898.8 2040.4 2146.6 2196.2 2227.3 2233 2172.1 2060.2 1907.3
1694.9 1464.1 1161.1 818.4 447.4 120.4 22.7 19.8 15.6 12.7
9.9 7.1 4.2 2.8 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 0
478.6 485.7 497 511.2 532.4 555.1 587.6 630.1 681.1 733.5
783 839.7 903.4 965.7 1046.4 1148.4 1256 1360.8 1458.5 1554.7
1645.4 1734.6 1847.8 1932.8 1972.5 2010.7 2000.8 1938.5 1835.1 1686.4
1489.6 1264.5 991.2 685.3 362.5 93.5 8.5 7.1 5.7 4.2
2.8 2.8 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 0
478.6 485.7 497 512.6 531 555.1 584.8 630.1 676.8 727.8
777.4 832.6 890.6 954.4 1030.8 1124.3 1227.7 1325.4 1413.1 1499.5
1573.1 1660.9 1750.1 1796.9 1839.4 1869.1 1853.5 1805.4 1699.2 1556.2
1384.8 1166.8 909.1 627.3 328.5 72.2 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 0
478.6 485.7 495.6 511.2 531 553.6 584.8 628.7 678.3 729.2
778.8 831.2 890.6 951.5 1023.8 1120 1222 1312.6 1399 1478.3
1547.7 1622.7 1707.7 1757.2 1770 1802.5 1796.9 1743.1 1655.3 1522.2
1349.4 1142.7 896.3 621.6 328.5 69.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 0
478.6 484.3 495.6 508.3 528.2 553.6 584.8 625.9 678.3 729.2
777.4 825.5 879.3 943 1016.7 1111.5 1217.7 1305.5 1389.1 1462.7
1537.8 1612.8 1692.1 1743.1 1751.6 1764.3 1771.4 1736 1655.3 1542
1374.9 1182.3 948.7 672.6 368.2 75 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 0
478.6 482.8 494.2 509.8 528.2 552.2 586.2 627.3 679.7 727.8
776 826.9 885 948.7 1022.3 1118.6 1227.7 1319.7 1401.8 1479.7
1557.6 1651 1727.5 1768.6 1785.5 1779.9 1760.1 1745.9 1689.3 1593
1431.6 1234.7 995.4 720.7 412 96.3 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 0 1.4 0 1.4
0 0 0 0 0 0 0 0 0 0
0 0 0
478.6 482.8 494.2 506.9 525.3 550.8 584.8 630.1 683.9 730.6
777.4 824.1 879.3 943 1022.3 1124.3 1231.9 1315.4 1396.2 1468.4
1540.6 1612.8 1669.4 1660.9 1573.1 1411.7 1226.2 1213.5 1158.3 1076.1
974.2 838.3 676.8 484.3 270.5 53.8 0 0 0 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
478.6 482.8 492.8 505.5 523.9 549.4 584.8 634.4 688.2 729.2
773.1 821.3 877.9 937.4 1006.8 1108.7 1216.3 1298.5 1362.2 1416
1467 1515.1 1525 1428.7 1205 876.5 504.1 484.3 458.8 423.4
378.1 318.6 250.6 175.6 94.9 18.4 0 0 0 0
0 1.4 0 0 0 0 1.4 0 1.4 1.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
478.6 481.4 492.8 504.1 522.5 550.8 584.8 630.1 682.5 726.4
768.9 812.8 859.5 914.7 984.1 1074.7 1171 1236.1 1292.8 1331
1357.9 1363.6 1335.3 1209.2 936 538.1 198.2 184.1 171.3 154.3
134.5 110.4 83.5 56.6 28.3 4.2 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
478.6 481.4 491.3 504.1 522.5 550.8 583.4 625.9 679.7 723.6
764.6 802.9 846.8 897.7 953 1029.4 1107.3 1162.5 1193.7 1209.2
1202.2 1185.2 1087.5 906.2 649.9 312.9 79.3 72.2 66.6 59.5
51 41.1 29.7 19.8 8.5 1.4 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
478.6 481.4 489.9 504.1 523.9 549.4 580.6 621.6 676.8 720.7
757.5 792.9 832.6 873.7 919 981.3 1042.2 1073.3 1086.1 1071.9
1036.5 955.8 834 651.3 393.6 148.7 4.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
478.6 480 489.9 502.7 523.9 548 577.7 621.6 674 716.5
750.5 785.9 822.7 859.5 902 955.8 1005.3 1030.8 1033.7 1009.6
945.9 846.8 717.9 521.1 295.9 103.4 4.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
478.6 480 488.5 502.7 522.5 546.6 577.7 620.2 671.2 713.7
750.5 785.9 821.3 858.1 900.6 954.4 999.7 1023.8 1025.2 995.4
923.2 825.5 686.7 487.1 270.5 102 2.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
